IESNA:LM-63-2002
[TEST]P1056065
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S795D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1737
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1074 1064 1059 1050 1039 1025 1007 986 964 938
911 883 852 819 785 750 713 675 638 599
560 520 480 440 400 359 318 277 233 195
154 119 83 51 23 4 0
1074 1077 1071 1059 1042 1021 996 967 936 903
866 828 787 745 702 658 613 567 521 475
429 383 337 291 246 201 160 122 87 59
42 27 15 8 4 2 0
1074 1068 1055 1035 1009 978 942 902 858 811
761 709 655 601 547 493 439 387 337 288
241 198 159 123 96 79 63 48 36 26
19 14 10 7 4 2 0
1074 1069 1050 1025 992 953 909 859 803 744
684 623 562 502 443 387 334 284 237 193
155 127 106 90 73 58 45 35 27 21
16 13 9 6 4 2 0
1074 1071 1055 1027 990 947 898 843 783 721
656 595 528 470 411 355 303 255 209 169
139 116 99 82 66 52 41 32 26 20
15 12 9 6 4 2 0
